iglidur® JPF, sleeve bearing, mm - JPFSM

The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficient of friction

iglidur® JPF, sleeve bearing, mm - JPFSM
iglidur® JPF, sleeve bearing, mm - JPFSM drawing
1 de 2
iglidur® JPF, sleeve bearing, mm - JPFSM
iglidur® JPF, sleeve bearing, mm - JPFSM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Número da peça: JPFSM-0304-03
  • Material: iglidur® JPF
  • Formulário: Loja de buchas autolubrificantes
  • Dimensões:
    • d1 3 mm
    • d2 4.5 mm
    • b1 3 mm
  • Ajustar dimensões
  • Método de manufatura: Moldagem por injeção
  • Vida útil:
Propriedades do material:
  • Excellent wear resistance at room temperature
  • Good wear resistance at medium temperatures
  • Excellent coefficient of friction
  • Low humidity absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Mould-resistant according to DIN EN ISO 846


iglidur® JPF | The versatile endurance runner
Based on the tried-and-tested endurance material iglidur J, iglidur JPF offers comparable properties – without the use of PTFE. iglidur® JPF plain bearings with flange are characterised above all by lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® JPF plain bearings are not suitable for extreme loads.

Typical applications

Vending machinery
Printing industry
Beverage industry
Aviation
Cleanroom

Find more applications here:
Industry solutions
 

When to use it?
  • For high speeds
  • When highest wear resistance at low to medium pressures is required
  • Low wear against different shafts
  • When a low coefficient of friction in dry operation is requested
  • For vibration dampening
  • When good chemical resistance is required
  • For best performance with soft shaft materials
  • Low moisture absorption
When not to use it?

Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 

Não tem certeza de que encaixa?

Seu contato técnico

Será um prazer responder suas perguntas pessoalmente!

Horário de funcionamento: