Porca do fuso de avanço feita de iglidur J- Alta eficiência em todas as velocidadesNossa porca do fuso de avanço feita do polímero de alto desempenho iglidur® J é a universal. The material can be used at almost all velocidades and is characterised by a high degree of efficiency. Other advantages include:
► Low coeficiente de atrito - low wear rates
► Application range up to +90°C upper long-term application temperature
► Permissible permanent surface pressure in the threads 0 - 4.0 MPa
___________________________________________________________________________________________________________________
All of our porca do fuso de avanço are made from the resistente ao desgaste iglidur® polímeros de alto desempenho.There are seven different standard materials available for different purposes: iglidur J - high efficiency at all velocidades, iglidur J350 - for temperatures up to +150°C, iglidur A180 - em conformidade com a FDA for the food and pharmaceutical industry, iglidur E7 - for high velocidades with low cargas, iglidur R - anti-oscillation and anti-vibration, iglidur J200 - the best counter partner for aluminium and iglidur W300 - for aplicações em serviço pesado.
This gives you the following advantages:
► 100% livre de lubrificação e livre de manutenção
► Durable e robusto em ambientes adversos
► Chemical resistant and mould-free
► Quiet and vibration-free curso
► PTFE-free
► FDA compliance through A180
► Withstanding high cargas
► Uso de longo prazo em faixas de temperatura de -20°C a +150°C
The base material is additionally reinforced with technical fibres or fillers. The solid lubricants are microscopic particles, embedded in millions of tiny chambers of the material. This is adequate to sufficiently lubrificar the immediate surrounding area and to reduce the atrito of the system. These additives strengthen our porca do fuso de avanço decisively for resistência ao desgaste.
In addition to a large selection of standard materials for lead screw technology, igus also offers a wide range of variants in the porca do fuso de avanço geometry itself:
Cylindrical porcas do fuso de avançoCylindrical porcas do fuso de avanço with spanner planasFlange porcas do fuso de avançoFlange porcas do fuso de avanço with spanner planasHeavy-duty porca do fuso de avanço geometryCylindrical injection-moldadas porcas do fuso de avançoInjection-moldadas porcas do fuso de avanço with flange