igusigus-icon-cart(0)

Han-Quintax® crimp pin inserts 09150013013 / 09150083013 / 09150043013

MAT0176578 product image
igus-icon-lupe
Number of contacts: 2 x 4 // 2 x 8 // 2x coax
Electrical data: 5A /50V // 10A / 50V
Data rate: 100Mbit/s (cat. 5e) // ≤ 500MHz / 75Ω
Connection type: Crimp, D-Sub // Han D
Conductor cross section: 0.09 ... 0.52mm²// 0.14 ... 2.5mm²
igus-icon-lieferzeitMAT0176578
Código