Harnessed cables suitable for Harmonic Drive

High-quality readycable® cables with especially long service life suitable for Harmonic Drive harnessed for use in energy chains. Especially resistant and durable in moving applications. In order to guarantee the high performance even in heavy-duty applications, igus® subjects all readycable® products to a strict quality control and functional testing in its in-house laboratory. Whether servo cables, motor cables, signal cables or encoder cables – the range of products includes harnessed cable types with numerous conformity and approval standards with guarantee. Irrespective of the length involved, no cutting charges are incurred for readycable® cables.

Número de produtos: 0
Nada encontrado? O LiveChat da igus® o ajudará imediatamente! Ou Envie-nos uma mensagem!

Consultoria

Terei muito prazer em esclarecer suas dúvidas pessoalmente

Consulta e entrega

Pessoalmente
Segunda - sexta-feira: 7h30 - 17h18h
Online
Serviço de chat
Segunda a quinta-feira: das 8h às 18h
Sexta-feira: das 8h às 17h
Serviço WhatsApp
Segunda a sexta-feira: das 8h às 16h