Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.
Contato responsável
igus® do Brasil Ltda

Rua Antônio Christi, Nº 611

Parque Industrial III - FAZGRAN

13213-183 – Jundiaí-SP

+55 11 3531 4487
+55 11 3531 4488
BR(PT)

School robot

Quantidade de produtos: 4

Novo

Gantry robot education kit

Product description
  • Education kit for colleges, universities and educational institutions
  • Project panels with a connection to reality and scenarios from the igus factory
  • With ready-made educational documents for students and teachers; over 100 hours of learning material
  • Compatible with all gantry robots
  • System can be expanded with additional components

Delta robot education kit

Product description
  • Education kit for colleges, universities and educational institutions
  • Project panels with a connection to reality and scenarios from the igus factory
  • With ready-made educational documents for students and teachers; over 100 hours of learning material
  • Compatible with all Delta robots
  • System can be expanded with additional components
a pedido
1 itens, disponíveis a pronta entrega
Prontos para envio à partir de 10 dias úteis
Ir à página do produto

ReBeL Education kit

  • Education kit for colleges, universities and educational institutions
  • Project panels with a connection to reality and scenarios from the igus factory
  • With ready-made educational documents for students and teachers; over 100 hours of learning material
  • Compatible with ReBeL Cobot 4DOF and 6 DOF
  • System can be expanded with additional components
Optionally available
a pedido
8 itens, disponíveis a pronta entrega
Prontos para envio à partir de 10 dias úteis
Ir à página do produto

Apiro® Robotic kit

The Apiro® (Greek for "infinite") robot gearbox construction kit is now available as a starter kit. Build your own robot, including instructions.

The following assemblies can be built:
1. Apiro® room gantry
2. Apiro® area gantry
3. Apiro® mini articulated arm robot
4. Apiro® pusher
5. Apiro® 2-axis picker
6. Apiro® 3-axis picker
7. Apiro® 360° picker
8. Apiro® SCARA
a pedido
1 itens, disponíveis a pronta entrega
Prontos para envio à partir de 10 dias úteis
Ir à página do produto

Consulta

Photo
Daniel Valentin

Especialista - Automação de baixo-custo

Envie um e-mail

Envio e consulta

Pessoalmente:

De segunda à sexta das 7:30 às 17:18

Online:

24h