Linear robots

A linear robot is a Cartesian robotic system that moves along linear axes and is particularly suitable for precise automation tasks. The typical linear robot structure consists of two or three axes (XY or XYZ) and is widely used in industrial applications such as pick-and-place, dispensing, or machine tending.

In the igus online shop for linear robots, you can purchase Cartesian robots in standard sizes or customize them to your specific requirements. Standard systems are available from as little as 24 hours. Configure your system using the portal configurator, with custom solutions available starting from a batch size of one. igus offers linear robots as linear portals (YZ axis), flat linear robot (XY axis), or gantry robot (XYZ axis), including 3-axis linear robots for complex applications in three-dimensional space.

Configure your individual igus system using the configurator. Custom designs are possible from a quantity of one.

Thinking about automation? At igus, you will find the right linear robot for your application

Número de produtos: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Consultoria

Terei muito prazer em esclarecer suas dúvidas pessoalmente

Daniel Valentin
Daniel Valentin

igus-icon-phone(11) 96373-0027

Consulta e entrega

Pessoalmente
Segunda - sexta-feira: 7h30 - 17h18h
Online
Serviço de chat
Segunda a quinta-feira: das 8h às 18h
Sexta-feira: das 8h às 17h
Serviço WhatsApp
Segunda a sexta-feira: das 8h às 16h