Plastic rollers | Online shop

Plastic rollers made from tribologically optimized iglidur plastics from igus are ideally suited to the diverse requirements of industry. The service life of iglidur material is extended by the solid lubricants inside the material, without the need for additional lubricating oil. They are also robust and virtually maintenance-free. Our plastic rollers are divided into guide rollers, knife edge rollers for conveyor belts, track rollers, bandages and rope pulleys. Here you will find various dimensions, profiles, and lengths for your specific application, which are ready for shipment from stock within 24 hours. iglidur plastic rollers are thoroughly tested and are up to six times more durable than plastic variants. This reduces machine downtime and maintenance costs. Special geometries are available on request if you cannot find what you are looking for in the standard range. Buy plastic rollers from igus now!

Número de produtos: 0
Nada encontrado? O LiveChat da igus® o ajudará imediatamente! Ou Envie-nos uma mensagem!

Consultoria

Terei muito prazer em esclarecer suas dúvidas pessoalmente

Consulta e entrega

Pessoalmente
Segunda - sexta-feira: 7h30 - 17h18h
Online
Serviço de chat
Segunda a quinta-feira: das 8h às 18h
Sexta-feira: das 8h às 17h
Serviço WhatsApp
Segunda a sexta-feira: das 8h às 16h