Pulleys online shop

Pulleys made from high-performance plastics offer innovative solutions for use in lifting and conveyor technology and construction applications. They are particularly low-maintenance, impress with their long service life and can be used both horizontally and vertically. The pulley from igus is made of iglidur JB, a plastic with a low coefficient of friction. This minimises wear even at high loads and speeds. Compared to classic metal pulleys, plastic pulleys are significantly lighter and corrosion-free. This advantage makes them ideal for humid or salty environments. Another plus is their quiet operation. Compared to metal pulleys, the plastic pulleys operate much more quietly, which pays off particularly in noise-sensitive applications. The iglidur materials are also insensitive to dirt and highly resilient, even under harsh conditions. igus offers its pulleys in various sizes and designs for numerous requirements. Thanks to their innovative material and sophisticated rope geometry, pulleys made of high-performance plastics from igus are the ideal solution for guiding and movement tasks.

Número de produtos: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Consultoria

Terei muito prazer em esclarecer suas dúvidas pessoalmente

Consulta e entrega

Pessoalmente
Segunda - sexta-feira: 7h30 - 17h18h
Online
Serviço de chat
Segunda a quinta-feira: das 8h às 18h
Sexta-feira: das 8h às 17h
Serviço WhatsApp
Segunda a sexta-feira: das 8h às 16h