PMAFLEX CYL: very flexible, medium-weight corrugated tubes – black

I-CYLT-07B product image
igus-icon-lupe
I-CYLT-07B technical drawing
igus-icon-lupe
I-CYLT-07B technical drawing
igus-icon-lupe
1 de 3
I-CYLT-07B product image
I-CYLT-07B technical drawing
I-CYLT-07B technical drawing
  • Polyamide 6/6.6 specially modified to withstand freezing temperatures
  • Self-extinguishing, free of halogens and cadmium
  • Good impact resistance, even at low temperatures
  • Temperature range:-40°C to +105 °C; short-term: +150°C
  • Chemical resistance: Against fuels, mineral oils, greases, alkalis, weak acids and bases, etc.
igus-icon-lieferzeitI-CYLT-07B
7
Fine profile T - tight bending radius

Consultoria

Terei muito prazer em esclarecer suas dúvidas pessoalmente

Consulta e entrega

Pessoalmente
Segunda - sexta-feira: 7h30 - 17h18h
Online
Serviço de chat
Segunda a quinta-feira: das 8h às 18h
Sexta-feira: das 8h às 17h
Serviço WhatsApp
Segunda a sexta-feira: das 8h às 16h