For plastic cups
A cup-closing machine
Order a free sample

Technical data:

  • What was needed: cup-closing machine that automatically puts a lid on plastic cups in fast food restaurants 
  • Requirements: 100% lubrication-free and maintenance-free, durable, resistant to heat and moisture, lightweight, quiet and vibration-free, food-compliant 
  • Products used: drylin® R pillow blocks
    (FJUMT-01-10), drylin® linear guides (TK-04-12),
    dryspin® flange lead screw nuts (DST-JFRM) and lead screw as well as iglidur® W300 plain bearings (WFM-0608-04)
  • Success for the customer: the moving components of the machine are expected to survive over 300,000 cycles. The designers therefore use dryspin® pillow blocks, linear guides, flanged lead screw nuts as well as iglidur® W300 plain bearings. All components are suitable for the food sector because they function without lubricants. What's more, they work almost noiselessly.
Need more information? Contact us here
Tub closing machine

Problem

Fast-food restaurants continue to be very popular. To make sales processes more effective, they too use automation solutions. The Korean manufacturer HNDS developed a cup-closing machine that automatically places a lid on plastic cups. The machine's moving parts are said to withstand over 300,000 cycles. Furthermore, they must be able to withstand temperatures of around 100°C. Given the conditions in a fast-food restaurant, the built-in parts must be resistant to moisture and oil. 

Solution

Various igus® components have proven to meet the corresponding requirements. The installed lead screw technology, pillow blocks, linear guides and plain bearings were able to prevail over alternatively considered recirculating ball bearings, conventional linear guides and ball screws. They were convincing as lightweight, low-noise and lubrication-free variants that have no problems with food. The igus® solutions are used for nozzle parts and cup seals. As a result, it was possible to reduce noise and vibrations. 

The products used

Lead screws

dryspin® lead screws

Flange lead screw nut

dryspin® flange lead screw nut

Pillow blocks

drylin® pillow blocks

Plain bearings

iglidur® plain bearings

Linear guide

drylin® linear guide


More application videos


Do you have a question about our dryspin® lead screw technology?

Our expert Thorben Hendricks will answer all your questions about dryspin lead screw technology. Just fill in the contact form and we will take care of your query. We are looking forward to your message!

► Request contact online
► Make an appointment
► Expert support upon request by phone or with the video chat function
► Order a free sample
 
Request expert support here

Configure lead screw drive:

Filling system

Improve technology ... reduce costs:

Tech up, Cost down