Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.
Contato responsável
igus® do Brasil Ltda

Rua Antônio Christi, Nº 611

Parque Industrial III - FAZGRAN

13213-183 – Jundiaí-SP

+55 11 3531 4487
+55 11 3531 4488
BR(PT)

drylin® WSZ rail end caps

  • More safety with robust end caps
  • Centering and flange for torque-resistant hold
  • Covers the axial holes
  • Firm press-fit
  • Stylish rail end protection
  • Simple handling
  • One set for both sides of the rail
Descrição do produto
Edge protection for drylin® W rails
In addition to the covers for drylin® W rails, there are now end caps for all installation size 10 drylin® W double rails.

Tech up:
  • More safety with robust end caps
  • Stylish rail end protection
  • Covers the axial holes
  • Simple handling
  • Firm press-fit
Cost down:
  • Quick assembly without any tools
  • One set for both sides of the rail
  • Cost-effective production via injection moulding
Proof:
  • Rounded edge protection geometry for safe handling
  • Centering and flange for torque-resistant hold
Sustainability:
  • 100% lubrication and maintenance-free
  • Material-optimised injection moulding - two covers manufactured in a single process
  • Connecting bar also serves as a transport securing device
  • Lightweight construction with polymers
  • Reusable (removable)
Dados Técnicos
Downloads

Consulta

Envio e consulta

Pessoalmente:

De segunda à sexta das 7:30 às 17:18

Online:

24h