ReBeL Skin protective cover

Product information
Custom-fit protective covers for the igus ReBeL with protection against various influences such as:
  • Dirt
  • Dust
  • Splashing water
  • Food contamination
  • Static charge
  • Flammability
  • Fire/ embers

Custom-fit case for the
ReBeL Cobot 4 DOF and
ReBeL Cobot 6 DOF
 
Descrição do produto
The optimal protective cover for every area of application

The case shown here consists of polyethylen non-woven.
It is ideal for use in particularly clean room and paint booths.

Additional protective covers protect the ReBeL Cobot from external influences such as
  • splash water
  • heat
  • Dust
  • dirt
  • etc.
Depending on the area of application, the cover can be exchanged quickly and easily. This allows the same robot to be flexible
integrate into your work environment. The protective covers can be retrofitted at low cost.

Disclaimer
The case shown has a standard measurement, which extends from the top flange to the base.
Do you need more extensive protection for your application? Tell us your requirements
and we will find a suitable solution as part of a project planning.
 
Dados Técnicos
Downloads

Consulta

Envio e consulta

Pessoalmente:

De segunda à sexta das 7:30 às 17:18

Online:

24h