igus-icon-lupe
igus-icon-lupe
1 de 2
- Peso extremamente baixo
- Ideal em combinação com revestimentos feitos de iglidur® J/J200
- Baixo desgaste
- Resistentes à corrosão
- Alumínio EN AW 6060/6061 (ALU)
igus-icon-lieferzeitAWMR-12
12
Tubo
drylin® R AWMR aluminium hollow shaft is made from EN AW 6061/6060. It is hard anodised with a rigidity of up to 550HV. Due to the technical surface treatment, slight colour deviations may occur between the shafts. This shaft is cut with a tolerance of ±1mm unless otherwise specified. Customised tolerances are available upon request. Our iglidur J and J200 plain bearings are the best match for our anodised aluminium shafts. A160 and E7 can also be used on this shaft material while our X liners should be avoided.