Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

drylin W Linear construction profile

  • The entire linear guide is protected inside the profile—invisible, quiet, and fully shielded from external influences
  • Modular system: individual double-bearing housings or pre-assembled linear carriages
  • As a combination of an aluminum profile system and a linear guide, it is ideal for mechanical engineering and automation
  • 100% lubrication- and maintenance-free, hygienic, and extremely quiet
  • Design: Standard
  • Material: alumínio
  • Tipo de guia linear: Redondo
Descrição do produto
Versatile Profile for Flexible Designs 

This high-profile rail supports both self-supporting applications and traditional installation in machine frames. Multiple integrated slots enable quick connection to a wide range of standard profiles (Type B) as well as easy mounting of additional components or systems. This makes the profile particularly suitable for building workstations and automation cells, where multiple linear axes are often combined.
Dados Técnicos
Acessórios

Consulta

Envio e consulta

Pessoalmente:

De segunda à sexta das 7:30 às 17:18

Online:

24h