drylin® T Pre-loaded miniature guide TW-14

  • Linear carriage for installation size 09/12/15 with pretension
  • Coefficient of friction improved by up to 40% through iglidur® E3
  • Up to 30% more design freedom thanks to the 3:1 rule
  • 100% maintenance-free due to self-lubrication
Descrição do produto
Best coefficient of friction with preload
The drylin® T miniature guide with preload from igus is a high-quality solution for precise movements in small machines and devices. It has been specially developed to ensure optimum guidance and positioning of components. This miniature guide has a unique preload technology that ensures constant contact between the guide elements. This minimizes play and achieves greater accuracy. The drylin® T miniature guide with preload is characterized by its maintenance-free properties. It requires no lubrication or readjustment, which saves time and money. It also works quietly. The igus drylin® T miniature guide with preload impresses with its quality, reliability and durability. It is an optimal solution for demanding applications with limited space and the highest precision and load capacity requirements.
Dados Técnicos
Acessórios
Downloads

Consulta

Envio e consulta

Pessoalmente:

De segunda à sexta das 7:30 às 17:18

Online:

24h