igus-icon-lupe
- 1 x suporte em polímero
- Fita de velcro de 1 m
- 1 x suporte de montagem de luz tamanho 30 ou 40
- Adequado para TRE, TRC & TRL no tamanho 30 ou 40
- Isento de silicone
igus-icon-lieferzeit-dotTR.COB.01.40.Z0.0
40
The universal retaining fixtures with hook-and-loop tape are flexible in shape and adapt to any robot arm. A slim design with rounded edges minimises the risk of injury in case of contact with the robot. These cobot clamps have no tiewrap plate and are suitable for the triflex® R series TRC/TRE/TRL. Depending on the filling of the e-chain, you can choose between size 30 and 40 and attach all standard protective hoses with it.

De segunda a sexta-feira, das 8:00 às 17:00 horas.
Online:
24h