- Up to 60% price saving compared to conventional cross roller guides
- Length: 90, 100 mm
- Max. Stroke: 72, 80 mm
- Height: 12, 18 mm
- Width: 6, 8 mm
- Thread: M3, M4
- Rail size: 2, 3
Alterar idioma :
xiros® roller guide - linear adjustment made simple: the alternative to cross roller guides
Thanks to its innovative technology, the xiros® roller guide offers improved performance in many applications. Its freedom from lubrication makes it the ideal choice for vacuum applications. The low rolling friction provides improved efficiency and reduces wear. In addition, the design is extremely narrow, allowing for versatile applications.
In addition, the xiros® roller guide can save you up to 60% compared to conventional cross roller guides. Invest in the future and improve your profitability at the same time. The xiros® roller guide is also unbeatable in terms of sustainability. The absence of lubrication leads to a reduction in maintenance and prevents environmental contamination. This means you can work with a clear conscience.
The xiros® roller guide is ideal for linear and laser adjustments as well as the optical industry.
![]()
Tech up:
![]()
Cost down:
![]()
Proof:
![]()
Sustainability:

De segunda a sexta-feira, das 8:00 às 17:00 horas.
Online:
24h