Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.
Contato responsável
igus® do Brasil Ltda

Rua Antônio Christi, Nº 611

Parque Industrial III - FAZGRAN

13213-183 – Jundiaí-SP

+55 11 3531 4487
+55 11 3531 4488
BR(PT)

3D printing with abrasion-resistant polymers

up to 50 times the service life of conventional materials

As peças impressas em 3D da igus® são fabricadas com polímeros de alta tecnologia. A gama inclui filamentos especiais para impressão 3D, através do método FDM/FFF (fabricação com filamento fundido), e plásticos para a sinterização seletiva a laser (SLS), sendo também disponibilizado um serviço de impressão 3D para protótipos, pequenos lotes ou alguns componentes complexos para máquinas.
3D-printed parts
3D printing materials from igus are the only filaments, powders and synthetic resins in the market that specifically counteract friction and wear. Our guarantee for 3D printing materials: maintenance-free thanks to integrated solid lubricants, a longer service life than all conventional plastics (such as POM, ABS or nylon) and components with comparable robustness to those from injection moulding. Discover our range of materials for FDM, SLS and DLP 3D printing now.
▶️ To the material shop

You don't have a 3D printer and would like igus to print wear-resistant components for you?
In our online 3D printing service, you can easily upload a CAD file and even calculate the service life for your part. We will manufacture your individual components or series from our in-house materials. Your order will be ready for delivery in one to three days!
▶️ To the 3D printing service 

 
Parts from 3D printing

Gostaria de receber uma cotação dos nossos componentes e filamentos para impressão 3D?

Solicite aqui
cotação

Our 3D printing processes and materials

3D printing process at igus

To fulfil the wide range of requirements of our business partners, our 3D printing service offers three different processes:

  • Selective laser sintering (SLS)
  • Fused Deposition Modelling (FDM)
  • Digital Light Processing (DLP)
More about our processes

Specifications of the igus 3D printing materials

Wherever components come into contact with each other through movement, igus materials are the ideal solution. Our SLS powders, tribofilaments and DLP resins are suitable for a wide range of applications.

From food conformity and ESD specifications to chemical and heat resistance.
 
More about our materials

Real-life applications

All our business partners want 3D-printed components to be lubrication-free and maintenance-free. Other application-specific requirements are also fulfilled by the 3D printing service from igus.
 

Gears in the fire-extinguishing vehicle

3D printed gears in the roof-mounted water cannon of an airport fire-extinguishing vehicle Main requirement: high load capacity
 

Gears in the medical measuring device

The blood sample is taken from the patient and placed in the device. Main requirement: lightweight construction
 

Special sliders in rope-free
lift

3D printed sliders in rope-free lift Main requirement: fast delivery
 

Our new 3D printing products

Discover new products and services for additive manufacturing with wear-resistant plastics.
Stay up to date!

3D Printing Wiki: technical information about 3D printing


Free material sample box

Sample box 3D printing material

Convince yourself of our materials and order a box with material samples and printed examples from our additive manufacturing.
 
Order a sample box

Design guide for additive manufacturing

Design instructions for 3D-printed components

Our Design Guide provides you with practical tips on designing functional parts for manufacture in the 3D printing service.
 
Download the design guide

Consulta

Teremos muito prazer em esclarecer as suas dúvidas e perguntas pessoalmente

Photo
Marcelo Fialkowski

Especialista em Mancais, Impressão 3D, Engrenagens, Materiais para usinagem e Rolamentos

Envie um e-mail

Envio e consulta

Pessoalmente:

De segunda à sexta das 7:30 às 17:18

Online:

24h