Rua Antônio Christi, Nº 611
Parque Industrial III - FAZGRAN
13213-183 – Jundiaí-SP
Extension of the usable stroke
For implementing strokes above 750 mm
Smoother running of the spindle
Lubricant- and maintenance-free
Ordering number | Stroke length | Max. speed | Max. stat. load capacity | A | Al | H | ||||
---|---|---|---|---|---|---|---|---|---|---|
max. | [rpm]. max. | axial [N] | radial [N] | -0,3 | -0,3 | |||||
SLW-1040-LSS | 2250 | 500 | 700 | 2800 | 74 | 69 | 29 | a pedido | ||
SLW-1660-LSS | NEW | 2250 | 400 | 1200 | 4600 | 104 | 100 | 37 | a pedido | |
SLW-2080-LSS | NEW | 3000 | 300 | 1600 | 6400 | 134 | 150 | 46 | a pedido |
Ordering number | E1 | E2 | E3 | l* | hw | f | lt | tk | ts | tg | kt | sk | sg | kq | d | T | l2 | d2 | ha | UI | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
±0,15. | ±0,15 | ±0,15 | -0,3 | ±0,1 | ±0,1 | -0,3 | Ø | ||||||||||||||||
SLW-1040-LSS | 60 | 60 | 56 | 171 | 24 | 1,5 | 22 | 11 | 6,8 | M8 | 6,4 | 9,5 | M6 | 4,4 | 10 | TR10x2 | 17 | TR10x2 | 14,5 | 29 | a pedido | ||
SLW-1660-LSS | NEW | 84 | 86 | 82 | 150 | 35 | 1,5 | 25 | 15 | 9 | M10 | 8,6 | 11 | M8 | 5,5 | 16 | TR14x4 | 20 | TR14x4 | 18,5 | 36 | a pedido | |
SLW-2080-LSS | NEW | 116 | 116 | 132 | 206 | 44 | 1,5 | 28 | 15 | 8,6 | M10 | 8,6 | 14 | M8 | 5,5 | 20 | TR18x4 | 26 | 12 h9 | 23 | 45 | a pedido |
*2 right/left support carriages each for strokes > 1500 mm : l = 229
De segunda à sexta das 7:30 às 17:18
24h