Rua Antônio Christi, Nº 611
Parque Industrial III - FAZGRAN
13213-183 – Jundiaí-SP
Lengths: 300 mm, 500 mm and 1000 mm (flexible range)
Material: Flexible shaft: Burnished steel, plastic guard: Rilsan connecting piece: Stainless steel 1.4305
For all journal diameters (10, 12, 14 mm).
Flexible installation.
Space saving.
Ordering number | d1 | d2 | d3 | d4 | l2 | sg | E1 | E2 | E3 | L | Total length | n max |
T max. |
min. bending radius |
|||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [Nm] | [mm] | ||||||
FS-06-300-Z12X120-AA | 14H7 | 12h7 | 21 | 6 | 120 | M4 | 8,5 | 36,5 | 14,5 | 300 | 457 | 100 | 3 | R$ 1.251,73 | |||
FS-06-500-Z12X120-AA | 14H7 | 12h7 | 21 | 120 | M4 | 8,5 | 36,5 | 14,5 | 500 | 657 | 100 | 3 | R$ 1.437,62 | ||||
FS-08-500-Z12X120-AA | 14H7 | 12h7 | 21 | 8 | 120 | M4 | 8,5 | 36,5 | 14,5 | 500 | 657 | 100 | 4,5 | R$ 1.730,49 | |||
FS-08-1000-Z12X120-AA | 14H7 | 12h7 | 21 | 120 | M4 | 8,5 | 36,5 | 14,5 | 1000 | 1157 | 100 | 4,5 | R$ 1.784,08 |
Part No. | Option | |||||
---|---|---|---|---|---|---|
STY-WT-213 | Alumínio anodizado claro | SLW-/SLWE-1040 | ||||
STY-WT-214 | Alumínio anodizado claro | SLW-/SLWE-1040 | ||||
STY-WT-215 |
De segunda à sexta das 7:30 às 17:18
24h