Flat and powerful: igus showcases the latest generation of linear axes17/09/2013

Spindle-driven linear axis drylin SLT-BB and spindle linear module drylin SLW-25120 at the drinktec 2013

At the drinktec 2013 in Munich, igus GmbH is presenting the drylin SLT-BB, a spindle-driven linear axis with an even smaller installation height, and the drylin SLW-25120, a spindle linear module for high loads. Both models have been specifically designed for machines and plant used in the food industry, having to fulfil specific requirements concerning installed size and load-bearing capacities.