Lubrication-free position adjustment of design lamp


Profile

  • What was required?: plain bearings - as lightweight as possible - for the bearing positions of a design lamp
  • Manufacturing method: the plain bearings were manufactured with the injection moulding procedure
  • Requirements: lightweight, long-lasting and lubrication-free
  • Material: iglidur G
  • Success for the customer: clean and smooth adjustment of the lamp with high wear resistance

Lightweight, lubrication-free and long-lasting - just like the lamp

Good design is both aesthetic and functional.  
The lamp PLUSminus is the product of the Slovenian designer Matej Stefanac and precisely fulfills these conditions. You can adjust the lamp easily and smoothly both vertically and horizontally - it snaps into the position from which it was released.
 
The plain bearing iglidur G enables a flowing movement of this puristic design and also contributes to its lightweight construction. Furthermore, the lubrication-free iglidur G plain bearings keep moveable lamp parts free from contamination. A thoroughly sophisticated design.  
Lamp with iglidur plain bearings next to couch

Click here for plain bearings made of the material used:

iglidur G plain bearings
 
Here you can find further interesting applications from very different areas of use:
To the search for applications according to branch of industry and type of use
Overview polymer bearing applications
PLUSminus lamp by Matej Stefanac Minimalistic design, high functionality and reliability - things igus plain bearings and the PLUSminus lamp have in common