Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

Technical data - drylin® R shafts and supported shafts

Material properties and selection aids

Aluminum

Low weight

Lower wear of the plain bearing

Corrosion resistant

Ideal in combination with liners made of iglidur® J/J 200

Delivered off the shelf

Steel

Low-priced standard

High load capacity

Application in dry area

Hard chrome-plated also available

Lower coefficient of friction against plastic bearing

Stainless steel

High corrosion-resistance

High resistance to chemicals

Ideal solution for the wet area

V4A for extreme chemical intensive applications


A = wear
1 = Aluminium, hard anodized
2 = Steel, hardened
3 = Steel, chrome-plated
4 = Stainless steel, hardened
5 = Stainless steel, drawn
iglidur® J against particular shaft materials

B = friction
1 = Aluminium, hard anodized
2 = Steel, hardened
3 = Steel, chrome-plated
4 = Stainless steel, hardened
5 = Stainless steel, drawn
iglidur® J against particular shaft materials

C = corrosion
1 = Aluminium, hard anodized
2 = Steel, hardened
3 = Steel, chrome-plated
4 = Stainless steel, hardened
5 = Stainless steel, drawn

D = weight
1 = Aluminium, hard anodized
2 = Steel, hardened
3 = Steel, chrome-plated
4 = Stainless steel, hardened
5 = Stainless steel, drawn

E = costs
1 = Aluminium, hard anodized
2 = Steel, hardened
3 = Steel, chrome-plated
4 = Stainless steel, hardened
5 = Stainless steel, drawn

F = chemical resistance
1 = Aluminium, hard anodized
2 = Steel, hardened
3 = Steel, chrome-plated
4 = Stainless steel, hardened
5 = Stainless steel, drawn


Consulta

Teremos muito prazer em esclarecer as suas dúvidas e perguntas pessoalmente

Envio e consulta

Pessoalmente:

De segunda à sexta das 7:30 às 17:18

Online:

24h