Vending desk

A double glass with 20mm thickness and 40kg weight needs to be opened upwards. An angle of 165° is formed. Gas springs are used. Four flange bearings carry the entire weight of the system. Alongside with requirements to the design, durability has been a decisive selection factor. The bearings need to resist 100,000 opening and closing cycles in a continuous stress test, so that the system can be liberated for sale in the food industry. Products from igus® succeeded in various points: The material corresponds with hygienic preconditions, they are extremely durable, maintenance-free, easy to install and cost-effective.
manus
manus

Cianetti Srl, Jacopo Cianetti, S.Pier d’Isonzo, Italy

Here, you can find the products used

Here you can find further interesting applications from very different areas of use:

Go to manus® competition