スライド走行におけるイグスのスマートエネルギー供給30/10/2019

イグス株式会社(東京都墨田区)は、機械やプラントで高速スライド走行を行うエネルギー供給システム向けに、従来比5倍の耐久性を確保した高性能樹脂製スライドレールを新たに開発しました。耐摩耗性スライドレールの状態はEC.Tセンサーで監視が可能です。

産業界の生産現場をより効率化し、経済的かつ競争力の高いものにするため、機械設計への要件はますます高まり、システムの高速化、200m以上のストローク、積載量の増加などが求められています。これに伴い、エネルギー供給システムのエナジーチェーンやケーブルだけでなく、スライドレールにも新たな課題が課せられます。ガイドチャンネルを走行するエナジーチェーンが、厳しい条件下でも摩耗耐性を発揮して長距離で稼働するためには、耐久性に優れたスライドレールが必要です。モーション・プラスチック カンパニーのイグスは、耐摩耗性すべり軸受における長年のノウハウに基づき、5m/秒を超える高速用に耐摩耗性に優れた高性能樹脂を新たに開発しました。この高性能樹脂製スライドレールはエナジーチェーンに負荷をかけないよう設計されており、広さ3,800㎡のイグスの試験施設において従来型に比べて5倍の長寿命が実証されています。イグスはまた、スライドレールの状態を常時監視するため、EC.Tセンサーも開発しました。