Mídia

Você tem alguma pergunta? Precisa de material?
Estão disponíveis para download aqui informações de imprensa e material fotográfico pronto para publicação.
Ficaríamos também felizes com a sua ligação, e-mail ou fax!
 
Contato de imprensaGostaria de ser adicionado(a) à nossa lista de distribuição de mídia?

Comunicados de imprensa por área

New fire-resistant plastic bushing01/11/2012

New bearing material meets flammable environment regulations

igus®, an expert in triboplastics, has released a new polymer plain bearing that is fire retardant and classified according to UL94 with V0 standards.

iglide® GV0 has exceptional physical and thermal properties, boasting a maximum short-term application temperature of 410 degrees Fahrenheit and a maximum long-term application temperature of 266 degrees Fahrenheit.

iglide GV0 offers similar all-round properties to igus’ standard plastic bearing material iglide G300, such as an extremely high load capacity at low to medium sliding velocities, and excellent wear resistance on most shaft materials.

The additional V0 classification means this cost-effective material is suitable for use in areas with high fire-protection regulations, including aircraft, automobile and rail vehicle interiors, as well as elevator and escalator technology.