Keep the cookie from crumbling: 14 new knife edge roller variants from igus®15/10/2013

Redirecting conveyor belts with durable, high performance plastic knife edge rollers is precise and lubrication free.

In the packaging industry or on food production lines, wherever smooth-running conveyor systems with freedom from lubrication are necessary, durable knife edge rollers from igus® help transfer goods precisely onto following conveyors. Made from high-performance tribo-optimized plastics for a variety of applications, igus knife edge rollers are now available in 14 new dimensions.

Tom Miller, manager for iglide® plastic bearings says the line expansion is due to customer demand. “We really had a big push from customers for more sizes in the line,” he explained. “That’s really where our motivation came from.”

Under the “Motion Plastics” motto, igus offers a wide variety of products and solutions that drive, control, and move. The East Providence, RI based company has now extended its range of knife edge rollers with 14 new variants in length and diameter for applications in the field of conveyor technology. Various tested materials prove suitable for a wide range of applications, including the standard iglide® P210, which besides being extremely wear resistant, is also characterized by low humidity consumption. Other materials available for rollers are extremely temperature resistant, like the iglide A350, suitable at temperatures up to 356ºF, or the iglide A180, deemed FDA approved for direct food contact.