Tensile and breaking test of the largest plastic e-chain®

E4.350 series in the tensile and breaking test E4.350 series in the tensile and breaking test The E4.350 e-chains® series is used when the reliable and safe carrying of extremely high additional loads of up to 600 kg/m is called for, and to additionally provide great ease of installation and light weight. Of course it was tested thoroughly at igus® - the E4.350 withstands tensile and breaking loads in excess of 175,400 N without any problems.

Further information

Test laboratory for energy chains

More than three billion test cycles per year are carried out at a total of 180 testing stations.