flizz® / Micro flizz® - Applications

Ready to install "flizzysmall" energy supply module

  • A compact system for the safe and quiet guidance of energy, data and air
  • Control through stationary switch cabinet possible
  • Acceleration up to 50 m/s2 and operating speed up to 6 m/s
  • Quick installation through preassembled system in modular design
  • Low space requirement
  • Smooth-running through ball-bearing mounted carriage
  • Also with EX tested e-chain® available (on request)

Ice cream packaging machine

Compact e-chain system® for movable control panel on a packaging machine.

Safety bars on gate systems

Space-saving energy supply system for safety bars on gate systems.

Estação de tratamento de água

Sistema de esteira porta cabos ao invés de enrolador de cabos - Ótimo funcionamento na estação de tratamento de esgoto desde 2000

Automated storage and retrieval system

The well-planned design allows extremely rapid accelerations as well as high operating speeds.

More applications with Micro flizz®

Energy supply to the strip at cold storage house doors, in operation for more than one year.
Micro flizz® as "energy supplying rail guide" of a scale to weigh chemicals etc.
Safe energy supply also under strong dust and dirt accumulation with igus® Micro flizz®.

Further interesting applications from extremely diverse areas can be found here.