Agricultural engineering for vehicles

farm loader

Farm loaders

With iglidur G plain bearings, we offer a maintenance-free and lubrication-free solution for the joints on front loaders that is insensitive to dust and dirt. The plain bearings do not require additional lubrication or sealing, which makes cleaning the unit easier. As they are extremely robust, they are ideal for diverse and changing environmental conditions. At the same time, the bearings' vibration-damping specifications reduce loads, extending bearing point service life in the farm loaders. 
tractor

Harvesters

At harvest time, combine harvesters, forage harvesters and beet lifters have to work, despite the high levels of dirt and dust. This is why our iglidur plain bearings can be found, for example, in the undercarriage, threshing unit and harvesting headers of combine harvesters.
orange bar
 Most bearings must be lubricated regularly to ensure error-free operation. iglidur plain bearings do not require additional lubricants. They are therefore maintenance-free and represent a cost-effective alternative to metal plain bearings. They are available in various types and in more than 10,000 sizes in our plain bearing online shop. The iglidur materials specially developed by igus enable a wide range of applications for our plain bearings in a wide variety of industries - for example, for use at high temperatures, contact with food or chemicals and under high loads.
iglidur plain bearings
orange bar
tractor

Tractors

Our products are used in a lot of different applications, such as front and rear power lifts, front loaders, chassis components and the vehicle cabin. They can withstand high loads, ensure maintenance-free use and are suitable for heavily soiled environments.

Heavy-duty plain bearing sample box

igutex sample box

Heavy-duty brochure

Heavy-duty brochure