Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

Steel production

In a continuous casting plant, the foot roll is inserted immediately in connection with the mould to stabilize the still glowing material. High temperatures of 200 degrees involve extreme material load for the used ball bearings. iglidur® H is temperature resistant, maintenance-free, can be used under water, requires little space and is cheap. Another advantage: Because the foot roll is water-cooled inside, an iglidur® H plain bearing serves as a sealing and bearing place at the same time.
steel production
steel production

AGITECH, Christoph Gasser, Heimberg, Schwitzerland

Here, you can find the products used

Here you can find further interesting applications from very different areas of use:

Go to manus® competition