Furniture design

This is a four-axle system for electrical parameter adjustments of a stylish screen workspace with drylin® linear modules and other components from this series. The two most important functions are: Height-adjustment of three to six monitors and inclination function of the entire work zone. An adjustment of the overhead-hanging monitors is achieved by a standing mounted drylin linear module, which allows it to move over an area of 400mm. A lying installation allows for the inclination. The lift of the table plate for a vertical adjustment is guided with drylin® floating bearings and electrically ensures via a trapezoidal spindle. The horizontal adjustment of the table plate is realized with drylin® guide rails and driving elements. It allows an individual arrangement of the work zone for each employee.
Monitor workstation

StuAtech, Michael Monetti, Linz, Austria

Here, you can find the products used

Here you can find further interesting applications from very different areas of use:

Go to manus® competition