Rua Antônio Christi, Nº 611
Parque Industrial III - FAZGRAN
13213-183 – Jundiaí-SP
igus ® plastic solutions for moving applications help you to reduce installation, handling and throughput times. Time-consuming maintenance work can be minimised with dry running, swarf-resistant solutions from a single source. Where there is dust and swarf, the very tightly sealed igus® energy supplies ensure the safe and secure movement of cables, hydraulic and pneumatic hoses in woodworking machines or CNC processing centres. In addition, the dry running igus® linear guides, plain bearings and ball bearings are absolutely lubrication- and maintenance-free making them the first choice for the woodworking industry, as swarf, dust and dirt do not settle on the bearings.
Your benefits at a glance:
Swarf-proof, dust-tight and impervious to dirt
Lubrication and maintenance-free
Ready-to-install energy supply systems
Quick assembly
Minimise your machine downtime
Easy assembly
Tough – high strength
Quiet operation
Long service life of cables
Tough, low-noise, modular
Fast assembly
Long travels possible
Long service life
Fail-safe cables
36 month guarantee
Suitable for extreme ambient conditions
Quick assembly
Reduce failures
No cable surplus
Plug & Play
100% lubrication-free
Corrosion-resistant and hygienic
Wear-resistant
Extremely quiet operation
Lubrication and maintenance-free
Corrosion-resistant
Dirt-resistant
Quiet operation
Individual solutions are just as much part of the igus® product range as standard parts. Our experts match the choice of the manufacturing process and the component material precisely to your needs. The right material for your purposes is selected from a wide range of wear-resistant and maintenance-free high-performance polymers.
Weeke Bohrsysteme GmbH relies on pre-assembled readychain® systems in the manufacturing of their equipment. Thanks to the ready-to-install energy supplies equipped with harnessed cables, Weeke only needs half the time to assemble the energy tubes. This enables the company to lower its production costs whilst offering a long-life, low-maintenance product for its end customers.
Special designs have two essential disadvantages: procurement of spare parts and high development costs. How these disadvantages can be avoided is demonstrated by Westphal Maschinenbau with an innovative energy supply consisting of standard components. The e-chain® carries an extraction hose piggyback which it takes, along with other cables, safely and securely over a travel distance of 16 metres.
This lathe made by HOMAG India processes wooden parts, which causes a large amount of wood chips and dust. The use of iglidur® plain bearings, which contain solid lubricant, means that the machine's bearings are low maintenance and do not have to be lubricated in any way. This cuts costs and saves service time as well as preventing wood swarf and dust from sticking to the bearings.
SERRA Maschinenbau GmbH places great demands on its stationary sawmills. They must work flawlessly at all times, no matter how hot or cold it is. Furthermore, they must be easy to operate, maintain and service. This was successfully achieved by using polymer plain bearings. The bearings do not have to be lubricated, they are impervious to shocks, dirt and sawdust and they are extremely temperature-resistant.
De segunda à sexta das 7:30 às 17:18
24h