Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

Dados / ÔNIBUS

Quantidade de produtos: 15

Han-Quintax® crimp pin inserts 09150013013 / 09150083013 / 09150043013

Number of contacts: 2 x 4 // 2 x 8 // 2x coax
Electrical data: 5A /50V // 10A / 50V
Data rate: 100Mbit/s (cat. 5e) // ≤ 500MHz / 75Ω
Connection type: Crimp, D-Sub // Han D
Conductor cross section: 0.09 ... 0.52mm²// 0.14 ... 2.5mm²

Han-Quintax® modules 09140023004 / 09140023104

Compatible with Quintax, High Density Quintax, D Coax, E Coax inserts

Serial bus modules 09140093001 / 09140093101

Number of Contacts: 9 + Shielding
Electrical data: 5A / 50V
Data rate: 12Mbit/s (Profibus)
Connection type: Crimp, D-Sub
Conductor cross section: 0.09... 0.52mm²

Han-Quintax® crimp socket inserts 09150043113 / 09150083113 / 09150013113

Number of contacts: 2 x 4 // 2 x 8 // 2x coax
Electrical data: 5A /50V // 10A / 50V
Data rate: 100Mbit/s (cat. 5e) // ≤ 500MHz / 75Ω
Connection type: Crimp, D-Sub // Han D
Conductor cross section: 0.09 ... 0.52mm²// 0.14 ... 2.5mm²

Han® GigaBit crimp flange pin inserts 09140083011

Number of contacts: 8
Electrical data: 5A / 50V
Data rate: 10Gbit/s (cat. 6A)
Connection type: Crimp, D-Sub
Conductor cross section: 0.09 ... 0.52mm²

Han® GigaBit crimp flange socket inserts 09140083111

Number of contacts: 8
Electrical data: 5A / 50V
Data rate: 10Gbit/s (cat. 6A)
Connection type: Crimp, D-Sub
Conductor cross section: 0.09 ... 0.52mm²

Han® Coaxial module - coaxial contacts pin

DIN 41626 Coaxial contacts for Han coaxial module (PU: 10 pieces)

Han® Coaxial module - coaxial contacts socket

Han® Multi modules (for DIN 41626 coaxial contacts) (PU: 10 pieces)

Han® Optical module - optical contacts pin

Optical contacts pin
MAT01720857 (PU: 25 pieces)
MAT01721502 (PU: 25 pieces)
MAT01737937  (PU: 25 pieces)
MAT01740291 (PU: 10 pieces)

Han® Optical module - optical contacts socket

Han Multi module, contact, socket, 1mm POF (PU: 25 pieces)
Han Multi module, contact, socket, GI-Fibre 50-62.5/125 multi-mode (PU: 10 pieces)

Han® LC module 09140064711 / 09140064701

HAN LC, GI fibre 50-62.5/125 multi-mode

Han® SC module 09140044701 / 09140044711

HAN SC, GI fibre 50-62.5/125 multi-mode

Consulta

Envio e consulta

Pessoalmente:

De segunda à sexta das 7:30 às 17:18

Online:

24h