xiros® plastic ball bearings in film accumulators


Technical data

  • What was required? Roller bearing of a film guide
  • Requirements: Maintenance-free, lubrication-free and corrosion-free
  • Material: xirodu B180
  • Industry: Food industry
  • Success for the customer: With the self-aligning xiros fixed flange ball bearings made of plastic, exact alignment of the bearing is no longer necessary and problem-free readjustment is possible thanks to elongated holes in the flange housing. They are impressive because they are absolutely free of corrosion and maintenance.
Go to application:In this system, containers are filled with dairy products. These are then sealed with a film. The rollers move up and down. This creates a film buffer. This buffer is needed when the container continues to index.
xiros® in film accumulator

Problem

  • Search for roller bearings for a film guide in a filling and closing system for dairy products
  • Bearings should be free of lubricants so as not to contaminate the film

Solution

  • xiros-2-hole fixed flange ball bearings with glass balls ensure clean roller bearings in the film guide due to their freedom from lubricants
  • Corrosion-free and maintenance-free fixed flange ball bearings