Coolant pump with iglidur® plain bearings

Advantages of iglidur plain bearings in this application

  • Resistance to water-glycol mixture
  • Silent operation
  • High sliding speed in the medium and therefore hydrodynamic lubrication
  • Mixed friction during starting/stopping possible
  • Temperatures of up to 130-150°C
  • Short-term high speed of up to 2m/s possible in unlubricated condition
  • Cost advantage compared to carbon graphite bearings
  • Overmoulding possible
Markus Feth, Head of Automotive iglidur Bearing Technology, explains the advantages of iglidur plain bearings compared to carbon graphite bearings in cooling water pumps.

Products used

Extremely long service life under water and high media resistance
Find out more about iglidur H370
Endurance runner with high resistance to media and temperature, very low coefficients of friction
Find out more about iglidur H1
The automotive standard with high resistance to chemicals and temperatures -40°C to +200°C
Find out more about iglidur H4

Further areas of application

More application examples for our dry-tech bearing technology products in motor vehicles (interior, engine compartment, exterior and chassis)
Go to overview

Bearing technology solutions in motor vehicles

To the overview page with information on selected common and the latest dry-tech products
Find out more now