Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

Polymer bearing in a center armrest

20 - 30% higher stiffening than a telescopic guide with ball bearings

F max. 50 kg for drylin® N80

Simple installation/alignment compared to the classical solution with two round shafts

If need be, stop dog and silicon brake can be integrated

Center armrest drylin® N in armrest

More on applied products here

Further interesting applications from extremely diverse areas can be found here

Go to the automotive industry home page