iglidur® H4 / X in gearboxes

No more contact corrosion

By using iglidur H4 polymer plain bearings, the contact corrosion by metallic bushings could be completely eliminated for an automobile manufacturer. In addition to the cost savings, the improved dampening properties of the plain bearings were utilised. This improved the feel of the shift and minimised noise.
Main criteria for use:

Pivoting movement with each gear change

Peak temperature up to 160°C

Push out forces after 68h > 150N

Contact with gear oil possible

In contrast to igus bearings, metal-rolled bearings can have problems of contact corrosion with die-cast aluminium housings

Gear actuator iglidur H4 / X in gearbox actuator

Here, you can find the products used:

Here you can find further interesting applications from very different areas of use:

Further solutions for the automotive industry