Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

Application example of an e-loop at Top Drive


A customer in the oil and gas industry was looking for an energy supply system at Top Drive for its 1500HP land rig.  
The application parameters of a drilling rig are:
travel = 34m
speed = 2.2m/s
fill weight = 19kg/m
readychain ready-to-install energy chain in the telescopic jib of a lifting work platform

Problem

Previously, moulded cables were used, which resulted in a need for a lot of maintenance. The customer  requirement was therefore to find a robust and modular energy supply system.

Solution

Due to use of the igus e-loop, it has been possible to improve the service life of the drilling rig and considerably reduce costs. Moreover, the cables in the mast can no longer become tangled.
 
The e-loop system has a modular design. It therefore offers the customer the possibility of dismantling the system and setting it up again quickly and easily when it has to be transported to the next drilling point.
 
Go to e-loop

Consulta

Teremos muito prazer em esclarecer as suas dúvidas e perguntas pessoalmente

Envio e consulta

Pessoalmente:

De segunda à sexta das 7:30 às 17:18

Online:

24h