Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.
Contato responsável
igus® do Brasil Ltda

Rua Antônio Christi, Nº 611

Parque Industrial III - FAZGRAN

13213-183 – Jundiaí-SP

+55 11 3531 4487
+55 11 3531 4488
BR(PT)

drylin W complete system WW 06-70, aluminium housing, black anodised

  • Linear slides in 3 slide lengths (60/80/100 mm), housing in various materials, variable preload, manual play adjustment or manual clamping
  • All rails with a mounting hole pattern for quick connection or completely without for individual hole patterns
  • Tested service life: drylin® W size 06, rail length 200 mm, shaft distance 70 mm, 4 bearings WJ200UM-01-06, weight force 150 N, speed 0.002 m/s, acceleration 0.1 m/s², Service life at 20°: 358. 361 double strokes (1,362 km)
  • 100 % lubricant-free
  • Design: redondo
Descrição do produto
Discover the drylin W linear slide WW-06-70, ideal for your projects. Made of black anodised aluminium, the WW-06-07 is durable, corrosion-resistant and ideal for precise applications. Thanks to its lubrication-free plain bearing technology, it offers smooth, maintenance-free and low-noise operation. Your solution for durable, clean and maintenance-free linear movements.
Dados Técnicos
Acessórios
Downloads

Consulta

Envio e consulta

Pessoalmente:

De segunda à sexta das 7:30 às 17:18

Online:

24h