Contato responsável
igus® do Brasil Ltda

Rua Antônio Christi, Nº 611

Parque Industrial III - FAZGRAN

13213-183 – Jundiaí-SP

+55 11 3531 4487
+55 11 3531 4488
BR(PT)

Guia linear drylin® W, sistema completo com sistema de medição digital

  • External display
  • Freely positionable
  • Suitable for aluminium construction profiles
  • Horizontal or vertical adaptation
  • lubrication-free
Descrição do produto
Reading the measurement data at the desired position enables ideal ergonomic alignment in the working environment, thereby reducing the risk of reading errors. The complete system (sensor/reading display/magnetic tape/linear guide) is supplied ready for installation. The drylin® W linear guide is lubrication-free and insensitive to dirt.

Typical applications: Packaging industry, profile processing, pipe cutting
Dados Técnicos
Downloads

Consulta

Envio e consulta

Pessoalmente:

De segunda à sexta das 7:30 às 17:18

Online:

24h