Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

Solar panels

drylin® lead screw drives and igubal® spherical bearings in solar technology


Technical data:
  • What was needed: Smooth operation under extreme ambient conditions
  • Requirements: Insensitive to dirt, maintenance-free, smooth movement
  • Industry: Solar technology
     
  • Success for the customer: drylin® lead screw technology and igubal® spherical bearings ensure a perfect operation at extreme temperatures and weather influences due to wind, water, dirt and dust.
     
Go to solar panels: With the help of a solar panel, sunrays can be converted directly into electrical energy. Several panels result in a solar module, which can be mounted statically or dynamically. The application shown here is a moving solar module, i.e. the solar panels automatically move with the sun. This workflow must function smoothly.


Products used

Solar technology

drylin® lead screw technology in solar plants

  • Lubrication-free and maintenance-free
  • Dry operation
  • Resistant to dirt
  • Longer service life 
  • High level of efficiency
  • Various designs
Go to drylin® lead screw technology
Solar technology

igubal® spherical bearings in solar plants

  • Lubrication-free and maintenance-free
  • self-aligning bearings
  • Insensitive to impacts and vibrations
  • Resistant to dirt
  • Vibration-dampening

Go to igubal® spherical bearings

Problem

Extreme temperatures and weathering by wind, water, dirt and dust push metallic bearings to their very limits when they are used in solar power systems.

Solution

igus® polymer bearings can be used in very extreme environments and with high loads and are maintenance- and lubrication-free.

Solar technology

Further maintenance-free and reliable igus® solutions for long-term energy generation

Your benefits at a glance:

  • Maintenance and lubrication-free
  • UV-resistant
  • Insensitive to dirt and dust
  • Weather-resistant
  • Corrosion-free
  • Long predictable service life
  • Customised solutions
Obtain more information