Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.
Contato responsável
igus® do Brasil Ltda

Rua Antônio Christi, Nº 611

Parque Industrial III - FAZGRAN

13213-183 – Jundiaí-SP

+55 11 3531 4487
+55 11 3531 4488
BR(PT)

drylin E XY tables

Cross tables enable high-performance positioning in the X and Y directions. The products, which are therefore also known as XY tables, can be ordered both manually and motorized. Our positioning tables offer you high precision, extreme rigidity and precise alignment thanks to CNC manufacturing. In our online store, you will find a selection of cross tables with round shafts or based on linear rails. In addition to the different versions of the positioning tables, you will also find suitable accessories in our store.

Quantidade de produtos: 13

drylin SLW-XY-0620 miniature XY table

  • XY table for small installation spaces
  • Based on drylin W double rails WS-0620
  • Adjustment in a working area of 100 x 100 mm
  • Silver anodised or anti-reflective black anodised
  • Also available as motorized single axis SLWC and manual single axis SLW-0620

drylin® E SLW-XY-0630 XY table

  • Aluminium drylin® W guide rails, hard-anodised
  • Optionally as pre-loaded version
  • Made from aluminium and plastic
  • Carriage length: 54mm 
  • Stroke length max. 150mm

drylin® E SLW-XY0660 XY table

  • Aluminium drylin® W guide rails, hard-anodised
  • Pre-load SLWE-XY-PL version also available (sizes: 1040/1080) Stroke
  • Made from aluminium and plastic
  • Carriage length: 54mm 
  • Stroke length max. 150mm

drylin® E SLW-XY-1040 XY table

  • Aluminium drylin® W guide rails, hard-anodised
  • Optionally as pre-loaded version
  • Made from aluminium and plastic
  • Carriage length: 73mm 
  • Stroke length max. 300mm

drylin® E SLW-XY-1080 XY table

  • Aluminium drylin® W guide rails, hard-anodised
  • Optionally as pre-loaded version
  • Made from aluminium and plastic
  • Carriage length: 107mm 
  • Stroke length max. 300mm

drylin® E SLW-XY-1660 XY table

  • Aluminium drylin® W guide rails, hard-anodised
  • Pre-load SLWE-XY-PL version also available (sizes: 1040/1080) Stroke
  • Made from aluminium and plastic
  • Carriage length: 104mm 
  • Stroke length max. 400mm

drylin® E SLW-XY-16120 XY table

  • Aluminium drylin® W guide rails, hard-anodised
  • Optionally as pre-loaded version
  • Made from aluminium and plastic
  • Carriage length: 166mm 
  • Stroke length max. 400mm

drylin® E SLW-XY-2080 XY table

  • Aluminium drylin® W guide rails, hard-anodised
  • Optionally as pre-loaded version
  • Made from aluminium and plastic
  • Carriage length: 134mm 
  • Stroke length max. 500mm

drylin® E SHT-XY-08 XY table

  • Available as standard and pre-loaded version
  • High precision, extreme stiffness and accurate alignment due to the single-piece carriage
  • Adjustments by trapezoidal thread
  • Carriage length: 65mm 
  • Stroke length max. 150mm

drylin® E SHT-XY-12 XY table

  • Available as standard and pre-loaded version
  • High precision, extreme stiffness and accurate alignment due to the single-piece carriage
  • Adjustments by trapezoidal thread
  • Carriage length: 85mm 
  • Stroke length max. 350mm

drylin® E SHT-XY-20 XY table

  • Available as standard and pre-loaded version
  • High precision, extreme stiffness and accurate alignment due to the single-piece carriage
  • Adjustments by trapezoidal thread
  • Carriage length: 130mm 
  • Stroke length max. 500mm
Novo

drylin E SLW-XY-10120 XY-table

drylin E SLW-XY-BB-0620-FLZ, clearance-free

Consulta

Envio e consulta

Pessoalmente:

De segunda à sexta das 7:30 às 17:18

Online:

24h