Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.
Contato responsável
igus® do Brasil Ltda

Rua Antônio Christi, Nº 611

Parque Industrial III - FAZGRAN

13213-183 – Jundiaí-SP

+55 11 3531 4487
+55 11 3531 4488
BR(PT)

drylin E Linear modules with toothed racks

Quantidade de produtos: 5

drylin® E GRR-1280 linear module with gear rack

  • Light Z-axis
  • Weight of axis only 1.45 kg with 500 mm stroke
  • Made from aluminium and plastic
  • Carriage length: 100 mm
  • Stroke length max. 750mm
Configure o módulo linear individual!

drylin® E GRR-20120 linear module with gear rack

  • Lightweight construction
  • Carriage length: 172mm 
  • Stroke length max. 1,000mm
Configure o módulo linear individual!

drylin® E GRW-0630A linear module with gear rack

  • Direct force transfer via gear rack
  • Compact structure
  • Carriage length: 80.5mm 
  • Stroke length max. 150mm
Configure o módulo linear individual!

drylin® E GRW-0630B linear module with toothed rack

  • Direct force transfer via gear rack
  • Compact structure
  • Carriage length: 80.5mm 
  • Stroke length max. 150-300mm
Configure o módulo linear individual!

drylin EGW endless gear linear module with toothed rack

  • Almost endlessly expandable drive
  • For applications > 2,000mm
  • Rack and pinion elements modularly expandable
  • Linear carriage with exchange bearing for changing directly on the rail
  • Available ready for installation with motor and control system

Consulta

Envio e consulta

Pessoalmente:

De segunda à sexta das 7:30 às 17:18

Online:

24h