Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

Robótica modular

Quantidade de produtos: 4

Apiro room gantry

Product information
  • Payload up to 1.5 kg
  • Working area up to 625 x 625 x 625 mm 
  • Degrees of freedom: 3
  • Speed: up to 0.1 m/s
  • Repeat accuracy ± 0.5 mm
  • Min. service life: 500 thousand cycles
  • Lighter than conventional igus gantry robots
Optionally available
  • Other sizes on request
  • Energy chains (not included in the scope of delivery)

Apiro rotary linear table

Product information
  • Payload up to 1.5 kg
  • Working space up to 390 mm 
  • Degrees of freedom: 2
  • Speed: up to 0.1 m/s
  • Min. service life: 1 million cycles
  • Repeat accuracy ± 0.5 mm
Optionally available
  • Other sizes on request
  • Energy chains (not included in the scope of delivery)
a pedido
4 itens, disponíveis a pronta entrega
Prontos para envio à partir de 10 dias úteis
Ir à página do produto

Apiro rotary unit

Product information
  • Payload up to 2.5 kg
  • Degrees of freedom: + 1 DOF
  • Speed: up to 20 rpm 
  • Repeat accuracy <0.5°
  • Min. service life: 1 million cycles

Apiro line gantry

Product information
  • Payload up to 1.5 kg
  • Working area up to 625 x 625 mm 
  • Degrees of freedom: 2
  • Speed: up to 0.1 m/s
  • Repeat accuracy ± 0.5 mm
  • Min. service life: 1 million cycles
  • Lighter than conventional igus gantry robots
Optionally available
  • Other sizes on request
  • Energy chains (not included in the scope of delivery) 

Consulta

Photo
Daniel Valentin

Especialista - Automação de baixo-custo

Envie um e-mail

Envio e consulta

Pessoalmente:

De segunda à sexta das 7:30 às 17:18

Online:

24h