Contato responsável
igus® do Brasil Ltda

Rua Antônio Christi, Nº 611

Parque Industrial III - FAZGRAN

13213-183 – Jundiaí-SP

+55 11 3531 4487
+55 11 3531 4488

Up to 40% more cost-effective & 80% lighter than metal bearings

Spherical bearings made of high-performance polymers - versatile and cost-efficient

igubal spherical bearings are maintenance-free, self-aligning bearing elements manufactured completely from polymer. Depending on the choice of material, use at temperatures of up to +200°C is possible. Over and above this, the entire igubal joint system is insensitive to dust and dirt and resistant to corrosion. Thanks to its lubrication-free properties, there are no obstacles to use in liquid media. The igubal expert will guide you through the few steps necessary to calculate the service life of spherical bearings online.

Rod ends

Rod ends

  • Maintenance-free dry operation
  • High rigidity & durability
  • Compensation for misalignment
  • Compensation for edge loads

Purchase rod ends
Clevis joints

Clevis joints

  • High tensile forces
  • Vibration & noise-dampening
  • Can be combined with E series rod ends
  • Absolutely corrosion-resistant

Purchase clevis joints
Pillow block bearing

Pillow block bearing

  • Maintenance-free dry operation
  • High rigidity & durability
  • High media resistance
  • High radial loads

Purchase pillow block bearings
Fixed flange bearing

Fixed flange bearing

  • Maintenance-free dry operation
  • High rigidity & durability
  • Compensation for misalignment
  • Compensation for edge loads

Purchase fixed flange bearings
Spherical bearing

Spherical bearing

  • Easy to fit
  • Very cost-effective
  • Resistance to chemicals
  • Very robust

Purchase spherical bearings
Spherical balls

Spherical balls

  • Maintenance-free dry operation
  • Corrosion-resistant
  • High compressive strength & high elasticity
  • Spherical balls for metal housings

Purchase spherical balls

Spherical insert bearings

Save time and money by replacing spherical balls

Find out more here!

Coupling joints

Individual coupling joint solutions for your application!

Find out more here!

What are the benefits of igubal spherical bearing technology?

  • 100% lubrication-free and maintenance-free
  • Extremely cost-effective
  • No lubrication necessary, resistant to dust and dirt
  • Corrosion-free, can be used in liquid media
  • Vibration-dampening
  • Inner rings set in housings with very low clearance
  • Lightweight
  • Depending on the choice of material, use at temperatures of up to +200°C
  • Delivery within 24 to 48 hours
  • No minimum order value or quantity

Calculate the service life

Customer application examples

More information on igubal spherical bearings

News 2021

Discover our latest product innovations!

Expert system

Simply enter application parameters to obtain the expected service life.

Tested!

The dry-tech test laboratory is the place where the self-aligning, maintenance-free igubal spherical bearings are thoroughly tested.