| Order no. | Max. rail lengths |
a | C4 | A3 | C5=C6 | h | h1 | K1* | ly | lz | Weight of rail | Price / m | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| [L max.] | Min. | max. | [mm2] | [mm2] | [g/m] | |||||||||
| NS-01-17 | 2000 | 17 | 60 | 0 | 20 | 20/49,5 | 5,5 | 0,9 | M3 | 1700 | 120 | 150 | R$ 150,79 | |
| NS-01-17-AR | 2000 | 17 | 60 | 0 | 20 | 20/49,5 | 5,5 | 0,9 | M3 | 1700 | 120 | 150 | R$ 395,60 | |
| NS-01-17-UNGEBOHRT | 2000 | 17 | 60 | 0 | 20 | 5,5 | 0,9 | M3 | 1700 | 120 | 150 | R$ 73,89 | ||
For unbored rails please indicate "Unbored" in the remark.
* for cylinder screw with low head
| Order no. | Designation | Weight of carriage | ||
|---|---|---|---|---|
| [g] | ||||
| NW-02-17 | Patins com orifício roscado | 1,7 | R$ 38,44 | |
| NW-02-27 | Carruagem | 12,5 | R$ 50,94 | |
| NW-02-17-P | Patins com pré-tensão | 1,7 | R$ 38,44 | |
| NW-02-17-LLY | Patins com orifício roscado, patins flutuante direção y | 1,7 | R$ 40,86 | |
| NW-02-17-LLZ | Patins com orifício roscado, patins flutuante direção z | 1,7 | R$ 40,86 | |
| NW-02-17-LLYZ | Patins com orifício roscado, patins flutuante direção y e z | 1,7 | R$ 38,44 |
| Part No. | H | A | C | C2 | K3 | Spmin. | DpØmin. | Weight | |
|---|---|---|---|---|---|---|---|---|---|
| ±0,35 | [g/m] | ||||||||
| NW-02-17 | 6 | 9,6 | 20 | 14 | M3 | 2,5 | 5 | 1,7 | |
| NW-02-27 | 9,5 | 14 | 34 | 20 | 0 | 0 | 0 | 12,5 | |
| NW-02-17-P | 6 | 9,6 | 20 | 14 | M3 | 2,5 | 5 | 1,7 | |
| NW-02-17-LLY | 6 | 9,6 | 20 | 14 | M3 | 2,5 | 5 | 1,7 | |
| NW-02-17-LLZ | 6 | 9,6 | 20 | 14 | M3 | 2,5 | 5 | 1,7 | |
| NW-02-17-LLYZ | 6 | 9,6 | 20 | 14 | M3 | 2,5 | 5 | 1,7 |
no floating bearing
2Floating bearing in z-direction
3Floating bearing in y-direction
4Floating bearing in yz-direction
Enter the required number of carriages.
De segunda à sexta das 7:30 às 17:18
24h