Maintenance-free, dry operation
Robust sliding carriage, not adjustable
Carriage body made of zinc
Wear resistant and interchangeable gliding elements made of iglidur® J (or iglidur® J200 for TW-04-07)
Hard-anodised aluminium rail
Low installation height
Corrosion-free
Hole pitches symmetrical C5 = C6
Dimensioned identical to low profile recirculating ball guide systems
Adjustable bearing clearance
Lubricant- and maintance-free
High corrosion resistance through E-coating
Quiet running
Compact design
no floating bearing
2Floating bearing in y-direction
3Floating bearing in z-direction
Select the installation size of the carriage.
a [mm]: |
|
| Order no. | Weight | L max. |
a -0,2 |
b | C4 | C5 min. |
C5 max. |
C6 min. |
C6 max. |
h | h1 | K1* | ly | lz | Wby | Wbz | Price / m | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| [kg/m] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm4] | [mm4] | [mm3] | [mm3] | |||||||
| TS-04-07-UNGEBOHRT | R$ 153,59 | ||||||||||||||||||
| TS-04-09-UNGEBOHRT | R$ 146,14 | ||||||||||||||||||
| TS-04-12-UNGEBOHRT | R$ 236,12 | ||||||||||||||||||
| TS-04-15-UNGEBOHRT | R$ 219,67 | ||||||||||||||||||
| TS-04-07 | NEW | 0,08 | 2000 | 7 | 8 | 15 | 5 | 12 | 5 | 12 | 5,5 | 3,7 | M2 | 131 | 90 | 32 | 29 | R$ 303,14 | |
| TS-04-09 | 0,11 | 2000 | 9 | 9,6 | 20 | 5 | 14,5 | 5 | 14,5 | 6,3 | 4,6 | M2 | 252 | 169 | 52 | 49 | R$ 314,93 | ||
| TS-04-12 | 0,2 | 2000 | 12 | 13 | 25 | 5 | 17 | 5 | 17 | 8,6 | 5,9 | M3 | 856 | 574 | 132 | 120 | R$ 434,38 | ||
| TS-04-15 | 0,33 | 3000 | 15 | 17 | 40 | 10 | 29,5 | 10 | 29,5 | 10,8 | 7 | M3 | 2420 | 1410 | 285 | 239 | R$ 261,56 |
*For screw DIN 912
For unbored rails please indicate "Unbored" in the remark.
H [mm]: |
|
| Order no. | Weight | H ±0,2 |
A ±0,2 |
C ±0,3 |
A1 ±0,35 |
A2 | C1 | C2 | H1 ±0,35 |
H5 | K2** | Tightening torque max. |
K3* | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| [kg] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [Nm] | ||||||
| TW-04-07 | NEW | 0,008 | 8 | 17 | 23 | 5 | 12 | 21 | 8 | 1,5 | 0 | M2 | 0 | R$ 129,42 | ||
| TW-04-07-LLZ | 0,008 | 8 | 17 | 23 | 5 | 12 | 21 | 8 | 1,5 | 0 | M2 | 0 | R$ 161,75 | |||
| TW-04-09 | 0,017 | 10 | 20 | 29 | 5,5 | 15 | 18 | 13 | 1,7 | 7,2 | M2 | 0,25 | (M2) | R$ 111,48 | ||
| TW-04-09-LLY | 0,017 | 10 | 20 | 29 | 5,5 | 15 | 18 | 13 | 1,7 | 7,2 | M2 | 0,25 | (M2) | R$ 170,26 | ||
| TW-04-09-LLZ | 0,017 | 10 | 20 | 29 | 5,5 | 15 | 18 | 13 | 1,7 | 7,2 | M2 | 0,25 | (M2) | R$ 160,18 | ||
| TW-04-12-LLY | 0,034 | 13 | 27 | 34 | 7,5 | 20 | 22 | 15 | 2,2 | 9,5 | M3 | 0,5 | M2 (M3) | R$ 195,10 | ||
| TW-04-12-LLZ | 0,034 | 13 | 27 | 34 | 7,5 | 20 | 22 | 15 | 2,2 | 9,5 | M3 | 0,5 | M2 (M3) | R$ 207,38 | ||
| TW-04-12 | 0,034 | 13 | 27 | 34 | 7,5 | 20 | 22 | 15 | 2,2 | 9,5 | M3 | 0,5 | M2 (M3) | R$ 135,51 | ||
| TW-04-15 | 0,061 | 16 | 32 | 42 | 8,5 | 25 | 31 | 20 | 2,8 | 11 | M3 | 0,5 | M2 (M3) | R$ 167,23 | ||
| TW-04-15-LLY | 0,061 | 16 | 32 | 42 | 8,5 | 25 | 31 | 20 | 2,8 | 11 | M3 | 0,5 | M2 (M3) | R$ 240,91 | ||
| TW-04-15-LLZ | 0,061 | 16 | 32 | 42 | 8,5 | 25 | 31 | 20 | 2,8 | 11 | M3 | 0,5 | M2 (M3) | R$ 240,91 |
*For screw DIN 912
** Thread
LLy for a carriage with floating bearing in y-direction
LLz for a carriage with floating bearing in z-direction
De segunda à sexta das 7:30 às 17:18
24h